BURNDY
BUR_PPHID-264570_FW
BUR_PPHID-264570_FW

38FWBOX100, 3/8" Flat Washer, Silicon Bronze

Brand:

Burndy

Catalog ID:

38FWBOX100

Silicon Bronze Flat Washer, Inner Diameter 3/8 Inch, Outer Diameter 13/16 Inch, Packaging 100.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Features: High strength DURIUM Flat Washers are non-magnetic and free from galvanic action when in contact with copper, Conforms to SAE standards

Product details

General

Application

Used to spread the load of a screwed fastening

Catalog Number

38FWBOX100

Connector Type

Washer - Flat

EU RoHS Indicator

Yes

Material

SILICON BRONZE

Sub Brand

HARDWARE WASHER

Trade Name

DURIUM™

Type

FW, Flat Washer

UPC

781810376140

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375

Dimension - Inside Diameter inch

0.421

Dimension - Outside Diameter inch

0.827

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings