BUR_PPHID-264571_SWBOX
BUR_PPHID-264571_SWBOX

50SWBOX100, 1/2" Split Washer, Silicon Bronze

Brand:

Burndy

Catalog ID:

50SWBOX100

1/2 Silicon Bronze Split Washer.

Product details

General

Connector Type
Washer - Split
Material
SILICON BRONZE
Trade Name
DURIUMâ„¢
UPC
781810106617
UPC 12 Digit
7818101066177

Dimensions

Dimension - Bolt Size fraction
1/2
Dimension - Bolt Size inch
0.5 in
Dimension - Outside Diameter inch
0.87 in
Dimension - Thread Size
1/2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1
Minimum Pack Quantity
100

Resources and downloads