BURNDY
Image of 38X75BWSS 38X75BWSS, 3/8" x 3/4" Belleville Washer, Stainless Steel
Image of 38X75BWSS 38X75BWSS, 3/8" x 3/4" Belleville Washer, Stainless Steel

38X75BWSS, 3/8" x 3/4" Belleville Washer, Stainless Steel

Brand:

Burndy

Catalog ID:

38X75BWSS

3/8 x .75 Belleville Stainless Steel Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

38X75BWSS

Material

STAINLESS STEEL

UPC

781810012734

Dimensions

Dimension - Bolt Size fraction

3/8

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings