HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

38X125HEB, 3/8" x 1-1/4" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

38X125HEB

3/8 x 1.25 Silicon Bronze Bolt.

Product details

General

Material
SILICON BRONZE
UPC
781810132043

Dimensions

Dimension - B Length fraction
1-1/4 in
Dimension - B Length inch
1.25 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38 in
Dimension - Length Overall inch
1.25 in
Dimension - Thread Size
3/8-16
Dimension - Threads per inch
16

Certifications And Compliance

Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads