BURNDY
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

50X175HGSBGR5, 1/2" x 1-3/4" Hex Bolt, Galvanized Steel Grade 5

Brand:

Burndy

Catalog ID:

50X175HGSBGR5

1/2 x 1.75 Galvanized Steel Grade 5 Hex Bolt.

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

50X175HGSBGR5

Material

GALVANIZED STEEL

UPC

781810534687

Dimensions

Dimension - Bolt Size fraction

1/2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads