TMH_PHOTO_BW
TMH_PHOTO_BW

Hardware

Brand:

Burndy

Catalog ID:

TMH326SS

Stainless steel Hardware Kit, 2 Nos each 3/8" - 16 x 1.75" Long Hex SS Bolt (38X175HSSB), 3/8" - 16 x 1.50" Long Hex SS Bolt (38X150HSSB), 3/8" - 16 x 0.88" Long Hex SS Bolt (38X88HSSB) SS Hex Nut (38HSSN), Hex HD Bolt 3/8" - 16 x 1.25 SSTL (38X125HSSB), Hex HD Bolt 3/8" - 16 x 1.00 SSTL (38X100HSSB), 3/8 Split lock washer SS (38SWSSMD), 4 Nos each SS Flat washer 38X734 (38X734FWSS).

Product details

General

Material
STAINLESS STEEL
UPC
781810271483

Dimensions

Dimension - Bolt Size fraction
3/8
Dimension - Thread Size
3/8 - 16

Certifications And Compliance

Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
12

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings