BURNDY
Image of 31HSSNUSABULK 31HSSNUSABULK, 5/16" Hex Nut, Stainless Steel
Image of 31HSSNUSABULK 31HSSNUSABULK, 5/16" Hex Nut, Stainless Steel

31HSSNUSABULK, 5/16" Hex Nut, Stainless Steel

Brand:

Burndy

Catalog ID:

31HSSNUSABULK

5/16 Stainless Steel Nut.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

31HSSNUSABULK

Material

STAINLESS STEEL

UPC

781810339480

Dimensions

Dimension - Bolt Size fraction

5/16

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads