BURNDY
Image of 38NW 38NW, 3/8" Internal Tooth Washer, Silicon Bronze
Image of 38NW 38NW, 3/8" Internal Tooth Washer, Silicon Bronze

38NW, 3/8" Internal Tooth Washer, Silicon Bronze

Brand:

Burndy

Catalog ID:

38NW

3/8 Silicon Bronze Internal Tooth Washer.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

38NW

Connector Type

Washer - Internal Tooth Lock

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810259504

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375

Dimension - Inside Diameter inch

0.398

Dimension - Outside Diameter inch

0.692

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads