BURNDY
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

38X225HEBET, 3/8" x 2-1/4" Hex Bolt, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

38X225HEBET

3/8 x 2.25 Electro Tin Plated Bolt.

  • Tin Plated DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

38X225HEBET

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

240 LBS/in

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810463093

UPC 12 Digit

7818104630933

Dimensions

Dimension - B Length fraction

2-1/4 in

Dimension - B Length inch

2.25 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.375 in

Dimension - Thread Size

3/8-16

Dimension - Threads per inch

16

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

200

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)