BURNDY
Image of 50CHENBOX 50CHENBOX, 1/2" Hex Nut, Silicon Bronze
Image of 50CHENBOX 50CHENBOX, 1/2" Hex Nut, Silicon Bronze

50CHENBOX, 1/2" Hex Nut, Silicon Bronze

Brand:

Burndy

Catalog ID:

50CHENBOX

Silicon Bronze NUT ,1/2 Stud ,Thread series-Class 28.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

DURIUM hexagon regular nuts are non-magnetic and are made to American Standard dimensions

Product details

General

Application

Used to fasten the joints

Catalog Number

50CHENBOX

Connector Type

Nut

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

SILICON BRONZE

Sub Brand

DURIUM

Trade Name

DURIUM™

Type

HARDWARE

UPC

781810012406

UPC 12 Digit

7818100124066

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Outside Diameter inch

0.75 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

48000