BURNDY
Image of 62HANBOX 62HANBOX, 5/8" Hex Nut, Aluminum
Image of 62HANBOX 62HANBOX, 5/8" Hex Nut, Aluminum

62HANBOX, 5/8" Hex Nut, Aluminum

Brand:

Burndy

Catalog ID:

62HANBOX

Aluminum Alloy 6061-T6 Nut, 5/8 IN-11 Thread Size, Class 2B Fit, Coarse Thread.

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

62HANBOX

Connector Type

Nut

Material

ALUMINUM

UPC

781810012444

UPC 12 Digit

7818100124444

Dimensions

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

48000