BURNDY
HPS_WCID_2364317_PRODIMAGE
HPS_WCID_2364317_PRODIMAGE

62X200HABBOX, 5/8" x 2" Hex Bolt, Aluminum

Brand:

Burndy

Catalog ID:

62X200HABBOX

5/8 x 2.00 Aluminum Hex Bolt.

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

62X200HABBOX

Connector Type

Bolt - Hex

Material

ALUMINUM

UPC

781810311578

UPC 12 Digit

7818103115788

Dimensions

Dimension - B Length fraction

2 in

Dimension - B Length inch

2 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads