BURNDY
BUR_PPHID-264570_FW
BUR_PPHID-264570_FW

62FWSSUSABULK, 5/8" Flat Washer, Stainless Steel

Brand:

Burndy

Catalog ID:

62FWSSUSABULK

5/8 Stainless Steel Flat Washer.

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

62FWSSUSABULK

Material

STAINLESS STEEL

UPC

781810337028

Dimensions

Dimension - Bolt Size fraction

5/8

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads