BURNDY
YHSAFRK_Photo_BW
YHSAFRK_Photo_BW

YHSA14K6F, Heat Shrink Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YHSA14K6F

Heat Shrink Fork Terminal For 16 - 14 AWG.

YHSA14K6F.

  • Made from pure copper, annealed for maximum strength
  • Color-coded, imprinted with wire size
  • Serrated barrels offer maximum wire contact and tensile strength
  • Electro-tin plated for corrosion resistance

Features: Made From Pure Copper, Annealed For Maximum Strength, Color-Coded, Imprinted With Wire Size, Serrated Barrels Offer Maximum Wire Contact And Tensile Strength, Electro Tin Plated For Corrosion Resistance, Wire Strip Length 5/16 IN, Finish: Electro-Tin Plated, Wire Strip Length: 5/16 IN

Product details

General

Application

For Use On Copper Conductor

Catalog Number

YHSA14K6F

Connector Type

Fork Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Physical Attribute - Tongue Type

Fork

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS, Heat Shrink

UPC

781810524800

UPC 12 Digit

7818105248000

Dimensions

Dimension - Bolt Size fraction

#6

Dimension - L Length Overall mm

30 mm

Dimension - Length Overall inch

1.17 in

Dimension - N inch

0.17 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

5/16

Dimension - Stud Size inch

#6

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Resources and downloads