BURNDY
YHSAFRK_Photo_BW
YHSAFRK_Photo_BW

YHSA14K8LF, Heat Shrink Locking Fork Terminal For 16 - 14 AWG

Brand:

Burndy

Catalog ID:

YHSA14K8LF

Heat Shrink Locking Fork Terminal For 16 - 14 AWG.

YHSA14K8LF.

  • Locking fork tongue design allows fast installation
  • Screw only has to be loosened for termination
  • Internal configuration of the fork prevents the terminal from coming off the screw without applying a pulling force
  • Locking fork is made from a copper alloy and permits many installation while maintaining proper spring retention of forks

Features: Made From Pure Copper, Annealed For Maximum Strength, Color-Coded, Imprinted With Wire Size, Serrated Barrels Offer Maximum Wire Contact And Tensile Strength, Electro Tin Plated For Corrosion Resistance, Wire Strip Length 5/16 IN, Wire Strip Length: 5/16 IN, Finish: Electro-Tin Plated

Product details

General

Application

For Use On Copper Conductor

Catalog Number

YHSA14K8LF

Connector Type

Locking Fork Terminal

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Heat Shrink

Material

Copper

Physical Attribute - Tongue Type

Snap Fork

Plated

Y

Plating Type

Tin

Sub Brand

HYDENT

Trade Name

HYDENT™

Type

YHS, Heat Shrink

UPC

781810524848

Dimensions

Dimension - Bolt Size fraction

#8

Dimension - L Length Overall mm

30 mm

Dimension - Length Overall inch

1.20 in

Dimension - Pad Width inch

0.30 in

Dimension - Strip Length inch

7/32 in

Dimension - Stud Size fraction

#8

Dimension - Z (inch)

0.30 in

Conductor Related

Conductor - Copper Solid Size

16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

16 AWG-14 AWG

Conductor - Copper Str Size

16 AWG;14 AWG

Conductor - Copper Str Size Range

16 AWG - 14 AWG

Conductor Size

16 - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Minimum Pack Quantity

100

Resources and downloads