BURNDY
HSG12T300PF, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), #6 - 2, Polyolefin, Thin Wall, Green, Shrink ratio-2:1, 25 Ft Reel.
Image of HSG12T300PF HSG12T300PF, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), #6 - 2, Polyolefin, Thin Wall, Green, Shrink ratio-2:1, 25 Ft Reel.

HSG12T300PF, Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), #6 - 2, Polyolefin, Thin Wall, Green, Shrink ratio-2:1, 25 Ft Reel.

Brand: Burndy

Catalog ID: HSG12T300PF

Heat Shrink Tubing, 0.50" ID Min.(Exp.), 0.25" ID Max.(Rec.), #6 - 2, Polyolefin, Thin Wall, Green, Shrink ratio-2:1, 25 Ft Reel.

  • Heat Shrink Tubing
  • .5" ID Min (Exp), .25" ID Max (Rec)
  • #6-#2, Polyolefin, Thin Wall, Green
  • Shrink Ratio 2:1
  • 25 Foot Reel

General

Catalog Number

HSG12T300PF

Color

Green

Connector Type

THIN WALL REEL

Material

Cross-linked Polyolefin

UPC

781810213834

Dimensions

Dimensions

300 in x 0.5 in x 0.5 in

Height

0.5 in

Length

300 in

Package Height

Package Length

Package Weight

Package Width

Width

0.5 in

Conductor Related

Conductor Range

#6 AWG to #2 AWG

Conductor Size

6AWG - 2AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

THIN WALL REEL

Logistics

Minimum Pack Quantity

1