BURNDY
HSFR_Photo_BW
HSFR_Photo_BW

HSW112FR, Heat Shrink Tubing, White

Brand:

Burndy

Catalog ID:

HSW112FR

Heat Shrink Tubing, White.

Product details

General

Connector Type

THIN WALL TUBES/REELS

Material

Polyvinyl chloride

UPC

781810266861

Conductor Related

Conductor Size

350kcmil - 750kcmil

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - ETL

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1