BURNDY
Inspection Gage, Steel, Index 8, Color: GRAY - N6.0/0-N5/0, GO/NO GO
Image of UPG8 Inspection Gage, Steel, Index 8, Color: GRAY - N6.0/0-N5/0, GO/NO GO

Inspection Gage, Steel, Index 8, Color: GRAY - N6.0/0-N5/0, GO/NO GO

Brand: Burndy

Catalog ID: UPG8

Inspection Gage, Index 8, Gray, N6.0/0-N5/0, GO/NO GO.

  • Go/NoGo Gage for U4CRT die set
  • Index 8
  • Gray N6.0/0 - N5.0/0

General

Application

Inspection

Catalog Number

UPG8

Color

Gray

Tool Type

Gauge, Inspection

Type

Gauge

UPC

781810130476

UPC 14 Digit GTIN

00781810130476

Dimensions

Weight

0.21 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Gage only