BURNDY
BUR_PPHID-264323_J990
BUR_PPHID-264323_J990

J1444, Copper Bail, #2 Sol

Brand:

Burndy

Catalog ID:

J1444

#2 SOL COPPER BAIL TIN PLATED.

Product details

General

Catalog Number

J1444

Material

Copper

Plated

Y

Plating Type

Tin Plated

Type

Bail

UPC

781810090367

UPC 12 Digit

7818100903677

Dimensions

Diameter

0.27 in

Dimension - Height inch

12.13 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

4200

Resources and downloads