K14P4CG1, Copper Neutral Bar,Line: #14-4 AWG, Circuit: #6-14, 14 Outlets
Request a Quote
Brand:
Burndy
Catalog ID:
K14P4CG1
Prop 65 Notice
#14 - #4 AWG Line; #6 - #14 AWG Circuit; 14 Outlets.
Product details
Resources and downloads
Product details
General
Connector Type
Neutral Bar
Material
Copper
Material - Bolt
Steel Zinc Plated
UPC
781810125328
Dimensions
Dimension - Height inch
.48 in
Dimension - Hole Size mm
12 mm
Dimension - L Length Overall mm
171 mm
Dimension - Length Overall inch
6.74 in
Dimension - Width inch
0.35 in
Dimension - Width mm
9 mm
Conductor Related
Conductor Range
#4 AWG to #14 AWG
Certifications And Compliance
Certification - CSA Approved
No
Certification - ETL
No
Standards - RoHS Compliance Status
UI
UL Listed
No
Logistics
Carton Quantity
144
Minimum Pack Quantity
1
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
K14P4CG1 Specification Sheet
Catalogs
Full Line BURNDY Catalog
Sales Drawings
50038339