BURNDY
BUR_PPHID_K22A36U2N
BUR_PPHID_K22A36U2N

K22A36U2N, AL Universal Terminal, 2-Hole, 1/2" Stud, 1-3/4" NEMA Spacing

Brand:

Burndy

Catalog ID:

K22A36U2N

Aluminum Universal Terminal, 2 Hole, 1/2" diameter stud holes spaced 1-3/4" on center (NEMA-spacing), tin plated

  • AL9CU Dual Rated for both copper an aluminum conductor
  • Listed to UL Wire Connector Standard UL486A-486B
  • 1/2" diameter stud holes spaced 1-3/4" on center (NEMA-spacing)
  • 600 Volt Rated
  • Range Taking conductor port

AL9CU Dual Rated for both copper an aluminum conductor

Product details

General

Application

Terminate multiple conductors onto equiment pads, panel boards, or switchgear

Catalog Number

K22A36U2N

Connector Type

Stacked

Construction Material - Main

Aluminum

EU RoHS Indicator

Yes

Material

Aluminum

Plated

Y

Plating Type

Tin - Electro Plated

Temperature Rating

194

Trade Name

N

Type

Bolted Lugs & Terminals

UPC

781810670156

UPC 12 Digit

7818106701566

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Height mm

0 mm

Dimension - Hole Size mm

0 mm

Dimension - L Length Overall mm

0 mm

Dimension - Thread Size

-

Dimension - Width mm

0 mm

Dimensions

5.34 in x 2.47 in x 3.00 in

Height

3 in

Length

5.34 in

Width

2.47 in

Electrical Ratings

Rating - Minimum Voltage

600

Voltage Rating

600 V

Conductor Related

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

Yes

Certification - cULus

N

Certification - ETL

No

Certification - UL Recognized

N

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1