BURNDY
BUR_PPHID-264409_K2A31U
BUR_PPHID-264409_K2A31U

K2A40U, AL Universal Terminal, 2 Conductor, 1-Hole, 300-800 kcmil, 5/8" Stud, 2 Screws, Al/Cu Rated

Brand:

Burndy

Catalog ID:

K2A40U

Aluminum Universal Terminal, 2 Conductor, 1 Hole, 300-800 kcmil, 5/8" Stud, 2 Screws, Al/Cu Rated, Tin Plated.

  • Constructed from high strength, extruded aluminum alloy
  • Electro tin-plated to provide low contact resistance

Features: These Dual-Rated Two-Conductor Lugs Are Constructed From High Strength Aluminum Alloy And Electro Tin-Plated To Provide Low Contact Resistance, Stud/bolt Hole Size: 5/8 IN, Number Of Screws: 1, Dimension T: 0.5 IN, Dimension D: 1.66 IN, Dimension N: 0.88 IN, Installation Torque: 550 IN-LB, Set Screw Type: Allen Key, Length: 3.38 IN, Width: 3.19 IN, Height: 1.94 IN

Product details

General

Application

For Aluminum And Copper Conductors

Catalog Number

K2A40U

Connector Type

Parallel Set-Screw

EU RoHS Indicator

Yes

Hardware Type

3/8 UNC Slotted Set Screw

Installation Torque Recommended in-lb

550 in-lbs

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Tin plated

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810600252

UPC 12 Digit

7818106002522

Dimensions

Dimension - Bolt Hole Size inch

0.63 in

Dimension - Bolt Size fraction

5/8

Dimension - D inch

1.66 in

Dimension - Height fraction

2 in

Dimension - Height inch

1.95 in

Dimension - Height mm

49.5 mm

Dimension - Hole Size inch

0.66 in

Dimension - Hole Size mm

17 mm

Dimension - L Length Overall mm

86 mm

Dimension - Length Overall inch

3.38 in

Dimension - N inch

0.88 in

Dimension - Pad Width inch

3.20 in

Dimension - Screw Size inch

3/8

Dimension - Stud Size inch

5/8 in

Dimension - Width fraction

3-19/100 in

Dimension - Width inch

3.20 in

Dimension - Width mm

81 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil;600 kcmil;636 kcmil;650 kcmil;700 kcmil;715 kcmil;750 kcmil;795 kcmil;800 kcmil

Conductor - AL Str Size Range

300-800 kcmil

Conductor - Copper Str Size

300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Size Range

300-800 kcmil

Conductor Size

300-800 KCMIL

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Number of Conductors

2

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Pallet Quantity

30

Resources and downloads