BURNDY
BUR_PPHID-264221_K2C
BUR_PPHID-264221_K2C

K2C15B1, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand:

Burndy

Catalog ID:

K2C15B1

Mechanical Grounding Connector, 2 Cables to Flat, 12 - 9 AWG (Str) / 12 - 8 AWG (Sol), 1/4" Stud.

Product details

General

Catalog Number

K2C15B1

Material

Bronze Alloy, Leaded

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

80 LBS/in

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810256855

UPC 12 Digit

7818102568555

Dimensions

Dimension - B Length fraction

7/8 in

Dimension - B Length inch

0.87 in

Dimension - Body Width inch

0.38 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

1.00 in

Dimension - Height fraction

5/8

Dimension - Height inch

0.69 in

Dimension - Height mm

17.5 mm

Dimension - L Length Overall mm

42.9 mm

Dimension - Length Overall inch

1.69 in

Dimension - Nut Width inch

0.50 in

Dimension - P inch

0.14 in

Dimension - Threads per inch

20

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG;9 AWG;8 AWG

Conductor - Copper Solid Size Range

12 AWG-8 AWG

Conductor - Copper Str Size

12 AWG;10 AWG;9 AWG

Conductor - Copper Str Size Range

12 AWG-9 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

44550