BURNDY
BUR_K2C28_PRODIMAGE
BUR_K2C28_PRODIMAGE
BUR_K2C28-5_APPIMAGE
BUR_K2C28-6_APPIMAGE
+11
BUR_K2C28-3_APPIMAGE

K2C28B1, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand:

Burndy

Catalog ID:

K2C28B1

Mechanical Grounding Connector, Cable to Flat, 1-4/0 AWG, 5/8" Stud.

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Features: SERVIT POST Used To Ground One Or Two Cables To Steel Structures, Fence Posts, Transformers, Also Used To Tap One Or Two Cables From Bus Bar, One-Wrench Installation, Conductor Type: Run: Commercial Stranded Copper, Commercial Solid Copper, Cross Flats: 1-1/2, 1-3/16 IN, Height: 3-3/4 IN, Dimension B: 1-1/4 IN, Stud Size: 5/8-11

Product details

General

Application

For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial

Catalog Number

K2C28B1

EU RoHS Indicator

Yes

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

660 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810257555

UPC 12 Digit

7818102575555

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Body Width inch

1.18 in

Dimension - Bolt Size fraction

5/8

Dimension - D inch

1.50 in

Dimension - Height fraction

1-3/4

Dimension - Height inch

1.94 in

Dimension - Height mm

49.3 mm

Dimension - L Length Overall mm

100 mm

Dimension - Length Overall inch

3.94 in

Dimension - Nut Width inch

1.35 in

Dimension - P inch

0.55 in

Dimension - Threads per inch

11

Conductor Related

Conductor - Copper Solid Size

1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

1 AWG-4/0 AWG

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Size Range

1 AWG-4/0 AWG

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1