BURNDY
BUR_PPHID-264221_K2C
BUR_PPHID-264221_K2C

K2C34, SERVIT POST Mechanical Connector, 2 Cables to Flat

Brand:

Burndy

Catalog ID:

K2C34

Mechanical Grounding Connector, 2 Cables to Flat, 3/0 AWG - 500 kcmil (Str), 3/4" Stud.

  • SERVIT POST™ mechanical connector used to ground 1 or 2 cables to steel structures, fence posts, and transformers
  • Also used to tap 1 or 2 cables from bus bar
  • 1-Wrench installation

Features: SERVIT POST Used To Ground One Or Two Cables To Steel Structures, Fence Posts, Transformers, Also Used To Tap One Or Two Cables From Bus Bar, One-Wrench Installation, Cross Flats: 2, 1-5/8 IN, Conductor Type: Run: Commercial Stranded Copper, Height: 4-1/2 IN, Dimension B: 1 IN, Stud Size: 3/4-10

Product details

General

Application

For Used To Ground One Or Two Copper Cables To Steel Structures, Fence Posts, Transformers, Tap One Or Two Cables From Bus Bar And Direct Burial

Catalog Number

K2C34

EU RoHS Indicator

Yes

Material

Copper Alloy

Plated

N

Plating Type

Unplated

Stud Installation Torque inch pounds

1050 LBS/in

Sub Brand

SERVIT POST

Trade Name

SERVIT POST™

Type

KC and K2C Series

UPC

781810257708

UPC 12 Digit

7818102577088

Dimensions

Dimension - B Length fraction

1 in

Dimension - B Length inch

0.99 in

Dimension - Body Width inch

1.62 in

Dimension - Bolt Size fraction

3/4

Dimension - D inch

1.25 in

Dimension - Height fraction

2-3/8

Dimension - Height inch

2.38 in

Dimension - Height mm

60.5 mm

Dimension - L Length Overall mm

91.9 mm

Dimension - Length Overall inch

3.62 in

Dimension - Nut Width inch

2.00 in

Dimension - P inch

0.85 in

Dimension - Threads per inch

10

Conductor Related

Conductor - Copper Str Size

3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

3/0 AWG-500 kcmil

Physical Attribute - Number of Conductors Accommodated Total

2

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1