BURNDY
BUR_PPHID-264409_K3A29U4N
BUR_PPHID-264409_K3A29U4N

K3A27U4N, AL Universal Terminal, 3 Conductor, #6-3/0 AWG Str, 1/2" Stud, 1.75" Spacing, 3 Screws, Al/Cu Rated

Brand:

Burndy

Catalog ID:

K3A27U4N

Aluminum Universal Terminal, 3 Conductor, 4 Hole, 6-3/0 AWG (Str), 1/2" Stud, 1.75" Stud Hole Spacing, 3 Screws, Al/Cu Rated, Tin Plated.

  • Constructed from high strength aluminum alloy
  • Electro tin plating proving low contact resistance

Product details

General

Catalog Number

K3A27U4N

Connector Type

Parallel Set-Screw

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

4

Physical Attribute - Number of Screws

3

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin plated

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810370414

UPC 12 Digit

7818103704144

Dimensions

Dimension - Bolt Hole Size inch

0.57 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.00 in

Dimension - Height fraction

1.125 in

Dimension - Height inch

1.12 in

Dimension - Height mm

28.4 mm

Dimension - Hole Size fraction

9/16

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

108 mm

Dimension - Length Overall inch

4.25 in

Dimension - N inch

0.63 in

Dimension - Pad Width inch

2.83 in

Dimension - Stud Size inch

1/2 in

Dimension - Width fraction

2-81/100 in

Dimension - Width inch

2.83 in

Dimension - Width mm

71 mm

Electrical Ratings

Rating - Minimum Voltage

600

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG

Conductor - AL Str Size Range

6 Str.-3/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG

Conductor - Copper Str Size Range

6 Str.-3/0 AWG

Conductor Size

6-3/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Number of Conductors

3

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Pallet Quantity

60