BURNDY
BUR_PPHID-264407_KA34U
BUR_PPHID-264407_KA34U

KA2UG7, AL Set Screw Connector, #14-2 Str Al/Cu, AL9CU, 1/4" Stud

Brand:

Burndy

Catalog ID:

KA2UG7

Universal Terminal, #14 - 2 Stranded Aluminum/Copper; AL9CU; hex head screw 1/4"; Recommended torque 50 lb-in.

  • Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

Product details

General

Catalog Number

KA2UG7

Material

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin Plated

Type

Bolted Lugs & Terminals

UPC

781810541098

Dimensions

Dimension - Height inch

0.55 in

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.27 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.16 in

Conductor Related

Conductor - AL Str Size Range

2 Str. - 14 Str.

Conductor - Copper Str Size

2 Str. - 14 Str.

Conductor Type

CU C Str-Size

Number Of Wires

1

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

1800

Minimum Pack Quantity

10000

Resources and downloads