BURNDY
BUR_PPHID-264407_KA34U
BUR_PPHID-264407_KA34U

KA31U, AL Set Screw Connector, 1-Hole, #6 AWG Str-350 kcmil, 3/8" Stud, 1 Screw, Al/Cu

OR

Brand:

Burndy

Catalog ID:

KA31U

Aluminum Universal Terminal, 1 Hole, 6 AWG (Str)-350 kcmil, 3/8" Stud, 1 Screw, Al/Cu Rated, Tin Plated.

Dual rated panelboard lugs constructed from high strength extruded aluminum alloy , electro tin-plated to provide low contact resistance

Features: These Dual-Rated One-Conductor Lugs Are Constructed From High Strength Aluminum Alloy And Electro Tin-Plated To Provide Low Contact Resistance, Stud/bolt Hole Size: 3/8 IN, Dimension D: 13 IN, Dimension N: 0.88 IN, Number Of Screws: 1, Dimension T: 0.25 IN, Set Screw Type: Allen Key, Installation Torque: 375 IN-LB, Length: 2.25 IN, Height: 1.12 IN, Width: 1.13 IN

Product details

General

Application

For Aluminum And Copper Conductors

Catalog Number

KA31U

Connector Type

Terminal

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Material - Hardware

Aluminum

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

Y

Plating Type

Tin

Sub Brand

UNIVERSAL TERM

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810370209

Dimensions

Dimension - Bolt Hole Size inch

0.38 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

1.03 in

Dimension - Height fraction

1.2702702702702702 in

Dimension - Height inch

1.27 in

Dimension - Height mm

32.3 mm

Dimension - Hole Size inch

0.42 in

Dimension - Hole Size mm

11 mm

Dimension - L Length Overall mm

57 mm

Dimension - Length Overall inch

2.25 in

Dimension - N inch

0.52 in

Dimension - Pad Width inch

1.14 in

Dimension - Stud Size inch

3/8

Dimension - Width fraction

1-13/100 in

Dimension - Width inch

1.13 in

Dimension - Width mm

29 mm

Conductor Related

Conductor - AL Str Size

6 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil

Conductor - AL Str Size Range

6 AWG-350 kcmil

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil

Conductor - Copper Str Size Range

6 AWG-350 kcmil

Conductor Size

6 AWG-350 KCMIL

Conductor Type

  • CU C Str-Size
  • AL C Str-Size

Number of Conductors

1

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - UL Listed Direct Burial

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

300

Minimum Pack Quantity

25

Resources and downloads