BUR_KAP750
BUR_KAP750

KAP750, 750 kcmil pin adaptor, Torque: 450 N lb, Voltage: 600 V.

OR

Brand:

Burndy

Catalog ID:

KAP750

750 kcmil pin adaptor, Torque: 450 N lb, Voltage: 600 V.

AL9CU- UL Listed for use with fine strand conductor

Product details

General

Application
Terminate "upsized" conductor and/or fine strand conductor into mechanical connectors found in molded case circuit breakers, panel board equipment, and other switchgear.
Connector Type
Center Formed Adapter
EU RoHS Indicator
Contact Manufacturer
Hex Key
1/2 in
Installation Torque Recommended in-lb
500
Material
Aluminum
Sub Brand
Pin Adaptor
Type
350 - 750 Mechanical Pin Adaptor; Centered Pin
UPC
621945493346

Dimensions

Dimension - Strip Length inch
2.30 in
Dimensions
4.46 in x 1.87 in x 2.37 in
Height
2.37 in
Length
4.46 in
Outside Diameter
1.75 in
Width
1.87 in

Electrical Ratings

Amperage Rating
535 A

Conductor Related

Conductor - AL Str Size Range
350 kcmil - 750 kcmil
Conductor - Copper DLO Size Range
350 kcmil - 750 kcmil
Conductor - Copper Flex H Size Range
350 kcmil - 750 kcmil
Conductor - Copper Flex I Size Range
350 kcmil - 750 kcmil
Conductor - Copper Flex K Size Range
350 kcmil - 750 kcmil
Conductor - Copper Str Size Range
350 kcmil - 750 kcmil
Conductor Size
350-750 KCMIL

Logistics

Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
1000

Resources and downloads

Customer Notices

Sales Drawings