BURNDY
BUR_PPHID-264401_KLU225
BUR_PPHID-264401_KLU225

KLU125, Copper Terminal, Offset Tongue, 1 Hole, 2-1/0 AWG (Str), 1/4" Stud, 1 Screw

Brand:

Burndy

Catalog ID:

KLU125

Copper Terminal, Offset Tongue, 1 Hole, 2-1/0 AWG (Str), 1/4" Stud, 1 Screw.

Features: Convenient Range-Taking Design: One Conductor Accommodates Several Conductor Sizes, High Conductivity Copper Alloy: Long Lasting Reliable Contact, Compact Design: Easy To Use, Reduces Labor Time, Slot Robertson Screw, Hex Head/Hex Socket Bolt: No Special Installation Tools Required, Eliminates Over-Torquing/Potential Conductor Damage, High Copper Alloy Terminal With Offset Tongue For Joining A Wide Range Of Cable To Equipment Pads Or Bar, Easy To Install With Screwdriver Or Wrench, Connector Is Reusable, Plain Copper Finish, For Copper Cable, Wire Strip Length: 15/16 IN, Stud/bolt Size: 3/8 IN, Set Screw Type: Slot Robertson, Stud/bolt Hole Size: 1/4 IN, Dimension N: 0.43 IN, Installation Torque: 50 IN-LB, Length: 1.99 IN, Width: 0.63 IN, Tongue Width : 0.62 IN, Dimension B: 0.63 IN, Dimension K: 0.26 IN, Dimension T: 0.11 IN

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bar

Catalog Number

KLU125

Connector Type

Pressure Bar

EU RoHS Indicator

Yes

Hardware Type

3/8 UNF Slotted SetScrew

Installation Torque Recommended in-lb

50

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

N

Plating Type

Unplated

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810351390

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - B Length inch

0.61 in

Dimension - Bolt Size fraction

1/4

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.26 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

50 mm

Dimension - Length Overall inch

1.98 in

Dimension - N inch

0.42 in

Dimension - Pad Width inch

0.62

Dimension - Screw Size inch

3/8

Dimension - Strip Length inch

15/16

Dimension - Stud Size inch

1/4

Conductor Related

Conductor - Copper Str Size

2 AWG;1 AWG;1/0

Conductor - Copper Str Size Range

2 AWG-1/0

Conductor Size

2-1/0 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads