BURNDY
BUR_PPHID-264401_KLU225
BUR_PPHID-264401_KLU225

KLU400, Copper Terminal, Offset Tongue, 1 Hole, 1/0 AWG (Str)-500 kcmil, 3/8" Stud, 1 Screw

Brand:

Burndy

Catalog ID:

KLU400

Copper Terminal, Offset Tongue, 1 Hole, 1/0 AWG (Str)-500 kcmil, 3/8" Stud, 1 Screw.

Features: Terminal With Offset Tongue For Joining A Wide Range Of Cable To Equipment Pads Or Bar, Convenient Range-Taking Design, Reduces Catalog Numbers, One Conductor Accommodates Several Conductor Sizes, High Conductivity Copper Alloy, Long Lasting Reliable Contact, Compact Design, Easy To Use, Reduces Labor Time, Slot Robertson Screw, Hex Head/Hex Socket Bolt, No Special Installation Tools Required, Eliminates Over-Torquing/Potential Conductor Damage, Wire Strip Length: 1-5/32 IN, Dimension B: 1.16 IN, Dimension T: 0.18 IN, Dimension K: 0.39 IN, Dimension N: 0.91 IN, Set Screw Type: Hex Head, Tongue Width: 1.5 IN, Length: 49 IN, Installation Torque: 375 IN-LB, Stud/bolt Hole Size: 3/8 IN

Product details

General

Application

For Joining A Wide Range Of Copper Cable To Equipment Pads Or Bar And Offset Tongue, Non-Plated

Catalog Number

KLU400

Connector Type

Pressure Bar

EU RoHS Indicator

Yes

Hardware Type

5/8 UNF Socket/HexScrew

Installation Torque Recommended in-lb

275

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810351437

Dimensions

Dimension - B Length fraction

1-13/32 in

Dimension - B Length inch

1.42 in

Dimension - Bolt Size fraction

3/8

Dimension - Height mm

0 mm

Dimension - Hole Size inch

0.39 in

Dimension - Hole Size mm

10 mm

Dimension - L Length Overall mm

104 mm

Dimension - Length Overall inch

4.09 in

Dimension - N inch

0.91 in

Dimension - Pad Width inch

1.50 in

Dimension - Screw Size inch

5/8

Dimension - Strip Length inch

1-5/32

Dimension - Stud Size inch

3/8

Conductor Related

Conductor - Copper Str Size

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

1/0 -500 kcmil

Conductor Size

1/0 AWG-500 KCMIL

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

18

Minimum Pack Quantity

1

Resources and downloads