BURNDY
BUR_KPA4C_PRODIMAGE
BUR_KPA4C_PRODIMAGE

KPA4C, Mechanical Pressure Bar Style Copper Lug, 1-Hole, #14 AWG Sol-4 AWG Str, 1/4" Stud, 1 Screw

OR

Brand:

Burndy

Catalog ID:

KPA4C

Copper Terminal, 1 Hole, 14 AWG (Sol)-4 AWG (Str), 1/4" Stud, 1 Screw, Tin Plated.

  • High copper alloy terminal (tin-plated) for joining a wide range of cable to equipment pads or terminal blocks
  • Tongue and body are 1-piece design, pressure bar equalizes pressure over the conductor and prevents the screw from cutting into the cable

Features: High Copper Alloy Tin-Plated Terminal For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Especially Good In Light Industrial Applications, The Tongue And Body Are A One-Piece Design, The Pressure Bar Equalizes Pressure Over The Conductor And Prevents The Screw From Cutting Into The Cable, Stud/bolt Size: 5/16 IN, Stud/bolt Hole Size: 1/4 IN, Installation Torque: 35 IN-LB, Set Screw Type: Slot Robertson, Dimension N: 0.3 IN, Length: 1.2 IN, Width: 0.5 IN, Height: 0.94 IN, Tongue Width : 0.5 IN, Dimension D: 0.59 IN, Dimension K: 0.27 IN, Dimension T: 06 IN

Product details

General

Application

For Joining A Wide Range Of Cable To Equipment Pads Or Terminal Blocks, Especially Good In Light Industrial Applications

Catalog Number

KPA4C

Connector Type

Pressure Bar

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

35 LBS/in

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Number of Screws

1

Physical Attribute - Screw Type

Slot

Plated

Y

Plating Type

Tin

Sub Brand

SCRULUG

Trade Name

SCRULUG™

Type

Bolted Lugs & Terminals

UPC

781810351352

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.59 in

Dimension - Height fraction

47/50 in

Dimension - Height inch

0.94 in

Dimension - Height mm

23.9 mm

Dimension - Hole Size inch

0.27 in

Dimension - Hole Size mm

7 mm

Dimension - L Length Overall mm

31 mm

Dimension - Length Overall inch

1.22 in

Dimension - N inch

0.30 in

Dimension - Pad Width inch

0.50 in

Dimension - Stud Size inch

1/4

Conductor Related

Conductor - Copper Solid Size

14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

14 AWG-4 AWG

Conductor - Copper Str Navy Size

23 (7) Navy;30 (19) Navy;40 (19) Navy

Conductor - Copper Str Navy Size Range

23 (7) Navy-40 (19) Navy

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG-4 AWG

Conductor Size

14-4 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

59400

Resources and downloads