BURNDY
BUR_PPHID-264265_KS
BUR_PPHID-264265_KS

KS23TN, Split Bolt Connector, Run: #6-#1 AWG, Tap: #14-1 AWG, Tin Plated

Brand:

Burndy

Catalog ID:

KS23TN

Cu Alloy SERVIT Split Bolt, #6 - #1 AWG(Run), #14 - #1 AWG(Tap), Tin Plated.

Product details

General

Catalog Number

KS23TN

Connector Type

Split Bolt

Material

Copper

Plated

Y

Plating Type

Tin Plated

Trade Name

SERVIT®

UPC

781810054253

UPC 12 Digit

7818100542533

Dimensions

Dimension - Length Overall inch

1.54

Width

0.62 in

Conductor Related

Conductor - Copper Solid Run

1 AWG

Conductor - Copper Solid Tap

1 AWG

Conductor - Copper Str Run Range

6 STR - 2 STR

Conductor - Copper Str Tap Range

6 STR - 2 STR

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • CU Weld C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Industry Standard(s)

UL486D

Standards - Industry Standards Met

UL486D

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Pallet Quantity

17400

Resources and downloads