BURNDY
Image of KS25TN KS25TN, Split Bolt Connector, Run: #4-1/0 AWG, Tap: #14-1/0 AWG, Tin Plated
Image of KS25TN KS25TN, Split Bolt Connector, Run: #4-1/0 AWG, Tap: #14-1/0 AWG, Tin Plated

KS25TN, Split Bolt Connector, Run: #4-1/0 AWG, Tap: #14-1/0 AWG, Tin Plated

Brand:

Burndy

Catalog ID:

KS25TN

Cu Alloy SERVIT Split Bolt, #4 - 1/0 (Run), #14 - 1/0 AWG(Tap), Tin Plated.

Product details

General

Catalog Number

KS25TN

Connector Type

Split Bolt

Installation Torque Recommended in-lb

385 in

Material

Copper

Plated

Y

Plating Type

Tin Plated

Trade Name

SERVIT®

UPC

781810349243

UPC 12 Digit

7818103492433

Dimensions

Dimension - Cross Flats inch

.94 in

Dimension - L Length Overall mm

45 mm

Dimension - Length Overall inch

1.77

Dimension - Width fraction

73/100 in

Dimension - Width inch

0.73 in

Dimension - Width mm

19 mm

Width

0.73 in

Conductor Related

Conductor - Copper Solid Run

2/0 AWG

Conductor - Copper Solid Tap

2/0 AWG

Conductor - Copper Str Run Range

4 STR - 1/0 STR

Conductor - Copper Str Tap Range

4 STR - 1/0 STR

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Solid-Run
  • CU Weld C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Tap
  • CU Weld C Str-Tap
  • CU C Solid-Tap

Certifications And Compliance

Certification - UL Listed Direct Burial

Yes

Industry Standard(s)

  • UL 486A
  • UL486B

Standards - Industry Standards Met

  • UL 486A
  • UL486B

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

14850

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings