BURNDY
BUR_PPHID-264265_KS
BUR_PPHID-264265_KS

KS29G4, Split Bolt Connector, Run: #1 AWG Str-250 kcmil, Tap: #8 AWG-250 kcmil

Brand:

Burndy

Catalog ID:

KS29G4

Cu Alloy SERVIT Split Bolt, #1 AWG - 250 kcmil(Run), #8 AWG - 250 kcmil(Tap).

Product details

General

Catalog Number

KS29G4

Connector Type

Split Bolt

Plated

Y

Plating Type

Tin

Trade Name

SERVIT®

UPC

781810054314

UPC 12 Digit

7818100543144

Conductor Related

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • CU Weld C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • CU Weld C Str-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486D

Standards - Industry Standards Met

UL486D

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

34

Resources and downloads