BURNDY
KSU31_image
KSU31_image

KSU29BOX5, Split Bolt Connector with Spacer

Brand:

Burndy

Catalog ID:

KSU29BOX5

Cu Alloy Universal SERVIT Box, #1 Str. Cu/Al, 2/0 AWG ACSR(Run), #8 Str. Cu/Al, #6 AWG ACSR(Tap).

Product details

General

Catalog Number

KSU29BOX5

Connector Type

Split Bolt

Material

Copper Alloy

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

SERVIT®

UPC

781810426678

UPC 12 Digit

7818104266788

Dimensions

Dimension - L Length Overall mm

68 mm

Conductor Related

Conductor Type

  • CU C Solid-Run
  • CU C Str-Run
  • AL C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Tap
  • CU C Str-Tap
  • AL C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads