BURNDY
BUR_PPHID-264293_KVS34
BUR_PPHID-264293_KVS34

KVS26G14, 2-piece OKLIP Service Connector for heavy duty applications, Run: #2-2/0 Str, Tap: #6 Sol-2/0 Str

Brand:

Burndy

Catalog ID:

KVS26G14

Cast Cu Alloy Service Connector, #2 Str. - 2/0 Str.(Run), #6 Sol. - 2/0 Str.(Tap).

Product details

General

Catalog Number

KVS26G14

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

OKLIP™

UPC

781810104798

UPC 12 Digit

7818101047988

Conductor Related

Conductor Type

  • CU C Str-Run
  • CU C Str-Tap
  • CU Weld C Solid-Run
  • CU Weld C Solid-Tap

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL486C

Standards - Industry Standards Met

UL486C

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

25

Resources and downloads