
Brand: Burndy
Catalog ID: KVS40
Application
For Copper And Copperweld, Heavy Duty Connections
Catalog Number
KVS40
EU RoHS Indicator
Yes
Installation Torque Recommended in-lb
500 LBS/in
Material
Copper
Plated
N
Plating Type
Unplated
Sub Brand
OKLIP
Trade Name
OKLIP™
Type
KVS
UPC
781810063903
UPC 14 Digit GTIN
00781810063903
Dimension - Height inch
3.19 in
Dimension - Height mm
81.02 mm
Dimension - Stud Size inch
1/2 in
Dimension - Width inch
2.50 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Run Range
400 - 800 kcmil
Conductor - Copper Str Tap Range
3/0 str. - 800 kcmil
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
UL486C
Standards - Industry Standards Met
UL486C
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
500 LBS/in
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
1440