BURNDY
BUR_PPHID-264303_KVSU28
BUR_PPHID-264303_KVSU28

KVSU28, Mechanical Connector with Spacer Bar

Brand:

Burndy

Catalog ID:

KVSU28

Tin-plated copper alloy connector with tin plated silicon bronze hardware. Spacer bar separates dissimilar conductors and provides long contact length,Tightening torque:250 in -lb,wrench size:9/16 cross flats.

  • Compact, tin-plated high strength copper alloy connector with spacer and tin-plated silicon bronze hardware
  • Recommended for heavy duty connections
  • Spacer separates dissimilar conductors and provides long contact length
  • Neoprene ring prevents loss of shorter bolt during installation
  • Longer peened bolt permits swivel action for easier installation

Features: Compact, Tin Plated High Strength Copper Alloy Two-Piece Connector With Spacer And Tin-Plated Silicon Bronze DURIUM Hardware, Recommended For Heavy Duty Connections, Spacer Separates Dissimilar Conductors And Provides Long Contact Length, Neoprene Ring Prevents Loss Of Shorter Bolt During Installation, Longer Peened Bolt Permits Swivel Action For Easier Installation, Use Of PENETROX Joint Compound Recommended With Aluminum And ACSR, Conductor Type: Run And Tap: Commercial Stranded Copper, Commercial Stranded Aluminum, ACSR, Solid Copper, 5005, Solid Copperweld, AAAC, Steel, Nominal Diameter, Stud/bolt Size: 3/8 IN, Length: 1-1/8 IN, Installation Torque: 250 IN-LB, Width: 1-3/4 IN, Height: 2-3/8 IN

Product details

General

Application

For All Combinations Of Copper, Aluminum, ACSR, AAAC And 5005

Catalog Number

KVSU28

Construction Material - Main

Copper alloy

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Installation Torque Recommended in-lb

250 LBS/in

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

OKLIP

Trade Name

OKLIP™

Type

KVS, Compact, Universal

UPC

781810081808

UPC 12 Digit

7818100818088

Dimensions

Dimension - Height fraction

2-3/8 in

Dimension - Height inch

2.50 in

Dimension - Height mm

63.50 mm

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.04 in

Dimension - Stud Size inch

3/8 in

Dimension - Width fraction

1-3/4 in

Dimension - Width inch

1.67 in

Dimension - Width mm

44 mm

Conductor Related

Conductor - ACSR Str Run Range

1/0 ACSR - 4/0 ACSR

Conductor - ACSR Str Tap Range

6 ACSR - 4/0 ACSR

Conductor - AL Str Run Range

1/0 str. - 4/0 str.

Conductor - AL Str Tap Range

6 str.- 4/0 str.

Conductor - Copper Solid Run

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Run Range

2/0 AWG-4/0 AWG

Conductor - Copper Solid Tap

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Run Range

1/0 str. - 4/0 str.

Conductor - Copper Str Tap Range

6 str.- 4/0 str.

Conductor - CopperWeld Solid Run Range

2/0 sol.- 4/0 sol.

Conductor - CopperWeld Solid Tap Range

6 sol.- 4/0 sol.

Conductor - Galvanized Steel Str Run Range

3/8 in- 1/2 in

Conductor - Galvanized Steel Str Tap Range

5/32 in- 1/2 in

Conductor Type

  • AL C Str-Run
  • AL C Str-Tap
  • CU C Str-Run
  • CU C Str-Tap
  • AAAC C 5005-Run
  • AAAC C 5005-Tap
  • AAAC C 6201-Run
  • AAAC C 6201-Tap
  • ACSR C Str-Run
  • ACSR C Str-Tap
  • CU C Solid-Run
  • CU C Solid-Tap
  • GAL Steel C Str-Run
  • GAL Steel C Str-Tap
  • Cu Weld Sol.- Run
  • Cu Weld Sol.- Tap

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads