BUR_PPHID-264303_KVSU28
BUR_PPHID-264303_KVSU28

KVSU34G3, Mechanical Connector with Spacer Bar

Brand:

Burndy

Catalog ID:

KVSU34G3

Cast Cu Alloy Universal Service Connector, Silicon Bronze H/W,.

Product details

General

Material
Copper
Plated
Y
Plating Type
Tin
Trade Name
OKLIPâ„¢
UPC
781810500033
UPC 12 Digit
7818105000333

Dimensions

Dimension - Length Overall inch
1.34 in
Dimension - Stud Size inch
1/2 in
Dimension - Width inch
2.20 in

Conductor Related

Conductor - ACSR Str Run Range
336.4 kcmil-397.5 kcmil
Conductor - ACSR Str Tap Range
5 ACSR-397.5 kcmil
Conductor - AL Str Run Range
400 kcmil- 500 kcmil
Conductor - AL Str Tap Range
4 str.- 500 kcmil
Conductor - Copper Str Run Range
400 kcmil- 500 kcmil
Conductor - Copper Str Tap Range
4 str. - 500 kcmil
Conductor - Galvanized Steel Str Run Range
3/4 in - 3/4 in
Conductor - Galvanized Steel Str Tap Range
7/32 in- 3/4 in
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AAAC C 5005-Run
  • AAAC C 6201-Run
  • ACSR C Str-Run
  • CU C Solid-Run
  • AL C Str-Tap
  • CU C Str-Tap
  • AAAC C 5005-Tap
  • AAAC C 6201-Tap
  • ACSR C Str-Tap
  • CU C Solid-Tap
  • GAL Steel C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings