BURNDY
BUR_SKU-KVSW26
BUR_SKU-KVSW26

KVSW26, Mechanical Connector with Spacer Bar

Brand:

Burndy

Catalog ID:

KVSW26

Mechanical Connector For CUWeld and Copper Supplied with a CU alloy Spacer that separates run and tap conductors, Run: 2 str. - 2/0 str., Tap:6 sol. - 2/0 str.

Product details

General

Catalog Number

KVSW26

Installation Torque Recommended in-lb

180 LBS/in

Material

Copper

Plated

N

Plating Type

Unplated

Trade Name

OKLIP™

UPC

781810065457

UPC 12 Digit

7818100654577

Dimensions

Dimension - Height inch

1.76 in

Dimension - Height mm

44.70 mm

Dimension - Length Overall inch

1.04 in

Dimension - Stud Size inch

5/16 in

Dimension - Width inch

1.56 in

Conductor Related

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG

Conductor - Copper Solid Tap Range

6 AWG-2/0 AWG

Conductor - Copper Str Run

2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Run Range

2 str. - 2/0 str.

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Tap Range

6 sol. - 2/0 str.

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads