BURNDY
BUR_PPHID-264294_KVSW
BUR_PPHID-264294_KVSW

KVSW28, Mechanical Connector with Spacer Bar

Brand:

Burndy

Catalog ID:

KVSW28

Mechanical Connector For CUWeld and Copper Supplied with a CU alloy Spacer that separates run and tap conductors, Recommended Torque: 250 LBS.

  • Compact, 2-piece, high strength, high copper alloy, recommended for heavy duty connections
  • High copper alloy spacer bar separates run and tap conductors
  • Provides high contact pressure, confines conductor strands and assures vibration-proof connection
  • Longer peened bolt permits swivel action for easier installation
  • Neoprene rings hold silicon bronze bolts in place during installation
  • Installed with ordinary wrench

Features: Type KVS Except For A High Copper Alloy Spacer That Separates Run And Tap Conductors, Provides High Contact Pressure, Confines Conductor Strands, And Assures Vibration-Proof Connection, Longer Peened Bolt, Permits Swivel Action For Easier Installation, Silicon Bronze DURIUM Hardware, Installation Torque: 250 IN-LB, Conductor Type: Run: Copperweld, Commercial Stranded Copper, Conductor Spacer: Yes

Product details

General

Application

For Copper And Copperweld Conductors

Catalog Number

KVSW28

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

240 LBS/in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

OKLIP

Trade Name

OKLIP™

Type

KVSW

UPC

781810066553

UPC 12 Digit

7818100665533

Dimensions

Dimension - Height inch

2.50 in

Dimension - Height mm

63.50 mm

Dimension - Length Overall inch

1.04 in

Dimension - Stud Size inch

3/8 in

Dimension - Width inch

1.67 in

Conductor Related

Conductor - Copper Solid Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Tap Range

6 AWG-4/0 AWG

Conductor - Copper Str Run

1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Run Range

1/0 str. - 4/0 str.

Conductor - Copper Str Tap

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Str Tap Range

6 sol. - 4/0 str.

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads