BURNDY
BUR_PPHID-264294_KVSW
BUR_PPHID-264294_KVSW

KVSW40, Mechanical Connector with Spacer Bar

Brand:

Burndy

Catalog ID:

KVSW40

Mechanical Connector For CUWeld and Copper Supplied with a CU alloy Spacer that separates run and tap conductors, Recommended Torque: 500 LBS.

  • Compact, 2-piece, high strength, high copper alloy, recommended for heavy duty connections
  • High copper alloy spacer bar separates run and tap conductors
  • Provides high contact pressure, confines conductor strands and assures vibration-proof connection
  • Longer peened bolt permits swivel action for easier installation
  • Neoprene rings hold silicon bronze bolts in place during installation
  • Installed with ordinary wrench

Features: Type KVS Except For A High Copper Alloy Spacer That Separates Run And Tap Conductors, Provides High Contact Pressure, Confines Conductor Strands, And Assures Vibration-Proof Connection, Longer Peened Bolt, Permits Swivel Action For Easier Installation, Silicon Bronze DURIUM Hardware, Installation Torque: 500 IN-LB, Conductor Type: Run: Copperweld, Commercial Stranded Copper, Conductor Spacer: Yes

Product details

General

Application

For Copper And Copperweld Conductors

Catalog Number

KVSW40

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

Copper

Plated

N

Plating Type

Unplated

Sub Brand

OKLIP

Trade Name

OKLIP™

Type

KVSW

UPC

781810067802

UPC 12 Digit

7818100678022

Dimensions

Dimension - Height inch

3.47 in

Dimension - Height mm

88.14 mm

Dimension - Length Overall inch

2.31 in

Dimension - Stud Size inch

1/2 in

Dimension - Width inch

2.72 in

Conductor Related

Conductor - Copper Str Run

400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Run Range

400 - 800 kcmil

Conductor - Copper Str Tap

4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil;550 kcmil;600 kcmil;700 kcmil;750 kcmil;800 kcmil

Conductor - Copper Str Tap Range

4/0 str. - 800 kcmil

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads