BURNDY
BUR_PPHID-264553_L725die
BUR_PPHID-264553_L725die

L723, Hexagonal Twin L Die, Index 723, Use with 60-Ton HYPRESS™

Brand:

Burndy

Catalog ID:

L723

Hexagonal L Die, Index 723.

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L723

Crimp Force Capacity

60 ton

Die Index

723

Die Type

L Die

Type

Die

UPC

781810010273

UPC 12 Digit

7818100102733

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

396

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings