BURNDY
BUR_PPHID-264553_L725die
BUR_PPHID-264553_L725die

L725, Hexagonal Twin L Die, Index 725, Use with 60-Ton HYPRESS™

Brand:

Burndy

Catalog ID:

L725

Hexagonal L Die, Index 725.

Die Index: 725

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L725

Crimp Force Capacity

60 ton

Die Index

725

Die Type

L Die

EU RoHS Indicator

Yes

Sub Brand

L-DIE

Type

Dies

UPC

781810010297

UPC 12 Digit

7818100102977

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings