LF2027, Copper - Link Limiter, Pure Copper Link, LF, Amperage Rating: 250 AMP
Request a Quote
Brand:
Burndy
Catalog ID:
LF2027
Prop 65 Notice
Pure Copper Link, LF, Amperage Rating: 250 AMP.
Product details
Resources and downloads
Product details
General
Connector Type
Limiter
Material
Copper
Plated
Y
Plating Type
Silver
UPC
781810000748
UPC 12 Digit
7818100007488
Dimensions
Dimension - D inch
0.32 in
Dimension - F Width Center to Center inch
0.42 in
Dimension - Length Overall inch
4.06 in
Dimension - Pad Width inch
3.06 in
Dimension - Width fraction
1 in
Dimension - Width inch
1 in
Electrical Ratings
Amperage Rating
250 A
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
12
Minimum Pack Quantity
100
Pallet Quantity
5568
Resources and downloads
Customer Notices
Prop 65 Notice
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_LF1010_LineArt
Sales Drawings
50014957
SDS
DURICOMP SDS (GHS) (2011-08)