BURNDY
BUR_PPHID-264275_LH283
BUR_PPHID-264275_LH283

LH343B, Substation Copper Bus Support

Brand:

Burndy

Catalog ID:

LH343B

Copper Bus Connectors.

Product details

General

Application

Substation

Connector Type

Bus Support

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Mounting Hardware

Base Mounting Kit (w/ Nuts)

One Wrench Installation

Y

Plated

N

Plating Type

Unplated

Type

Cable or Tube to Insulator Bus Supports

UPC

781810119785

UPC 12 Digit

7818101197855

Dimensions

Bolt Circle Diameter

3 in

Dimension - G inch

1.38 in

Dimension - Height inch

2.50 in

Dimension - Hole Size fraction

9/16

Dimension - Width inch

4.24 in

Dimension - Width mm

108 mm

Conductor Related

Conductor - Connection Combination

Base to Tube or Cable

Conductor - Copper Solid Size

2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

2/0 AWG-4/0 AWG

Conductor - Copper Str Size

2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil;350 kcmil;400 kcmil;450 kcmil;500 kcmil

Conductor - Copper Str Size Range

2/0 AWG-500 kcmil

Conductor - Copper Tube Std Size

1/4 IPS IPS;3/8 IPS IPS;1/2 IPS IPS

Conductor - Copper Tube Std Size Range

1/4 IPS IPS-1/2 IPS IPS

Number of Conductors

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads