BURNDY
Image of LSC1/01 LSC1/01, Lightning Shield Clamp Assembly, AL Lightning Shield Clamp Assembly, 1/0 STR AAC-1/0 ACSR, Galvanized Steel 3/8''-16 Eyebolt
Image of LSC1/01 LSC1/01, Lightning Shield Clamp Assembly, AL Lightning Shield Clamp Assembly, 1/0 STR AAC-1/0 ACSR, Galvanized Steel 3/8''-16 Eyebolt

LSC1/01, Lightning Shield Clamp Assembly, AL Lightning Shield Clamp Assembly, 1/0 STR AAC-1/0 ACSR, Galvanized Steel 3/8''-16 Eyebolt

Brand:

Burndy

Catalog ID:

LSC1/01

Cast Al Alloy Lightning Shield Clamp Assembly, 1/0 STR AAC-1/0 ACSR, 4.5 IN L, Galvanized Steel 3/8''-16 Eyebolt.

Product details

General

Catalog Number

LSC1/01

Material

Aluminum Alloy

Material - Hardware

Galvanized Steel

Oxide Inhibitor Type

Penetrox A-13

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Type

Arc Protection Device

UPC

781810084861

UPC 12 Digit

7818100848611

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.5 in

Dimension - L Length Overall mm

114 mm

Dimension - Length Overall inch

4.50 in

Conductor Related

Conductor - ACSR Str Size

1/0 (6/1) Raven AWG

Conductor - ACSR Str Size Range

1/0 (6/1) Raven AWG

Conductor - AL Str Size

1/0 AWG

Conductor - AL Str Size Range

1/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

50