BURNDY
Image of LSC5561 LSC5561, AL Lightning Shield Clamp Assembly, 4/0 STR-556 AAC, 5.9 IN L, Galvanized Steel 3/8''-16 Eyebolt, insulation dia:1.34"
Image of LSC5561 LSC5561, AL Lightning Shield Clamp Assembly, 4/0 STR-556 AAC, 5.9 IN L, Galvanized Steel 3/8''-16 Eyebolt, insulation dia:1.34"

LSC5561, AL Lightning Shield Clamp Assembly, 4/0 STR-556 AAC, 5.9 IN L, Galvanized Steel 3/8''-16 Eyebolt, insulation dia:1.34"

Brand:

Burndy

Catalog ID:

LSC5561

Cast Al Alloy Lightning Shield Clamp Assembly, 4/0 STR-556 AAC, 5.9 IN L, Galvanized Steel 3/8''-16 Eyebolt,insulation dia:1.34".

  • Cast aluminum Lightning Shield Clamp
  • Galvanized steel eye bolt for use on covered aluminum and ACSR primary overhead distribution conductors (tree wire)
  • Designed to protect tree wire from burn-down causing service interruption during high lightning activity

Features: Cast Aluminum Lightning Shield Clamp With A Galvanized Steel Eye Bolt For Use On Covered Aluminum And ACSR Primary Overhead Distribution Conductors (Tree Wire), They Are Designed To Protect The Tree Wire From Burn-Down Causing Service Interruption During High Lightning Activity, For Further Application Details Contact The Factory, Conductor Groove Is Pre-Filled With PENETROX A13, Which Is Compatible With Cable Insulation And Individually Bagged, Accommodates Cable Dia. a: 0.528 - 0.858 IN, Length: 5.9 IN

Product details

General

Application

For Aluminum And ACSR Primary Covered Conductor (Tree Wire)

Catalog Number

LSC5561

EU RoHS Indicator

Yes

Material

Aluminum Alloy

Material - Hardware

Galvanized Steel

Oxide Inhibitor Type

Penetrox A-13

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

CONNECTOR

Type

Arc Protection Device

UPC

781810084960

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.5 in

Dimension - L Length Overall mm

150 mm

Dimension - Length Overall inch

5.90 in

Conductor Related

Conductor - AL Str Size

4/0 AWG;250 kcmil;266 kcmil;300 kcmil;336 kcmil;350 kcmil;397 kcmil;400 kcmil;450 kcmil;477 kcmil;500 kcmil;550 kcmil;556 kcmil

Conductor - AL Str Size Range

4/0 AWG-556 kcmil

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

40