BURNDY
BUR_PPHID-264552_M8ND
BUR_PPHID-264552_M8ND

Full Cycle Ratchet Hand Crimper, #26 AWG - #8 AWG, N Die

Brand:

Burndy

Catalog ID:

M8ND

Full Cycle Ratchet Hand Crimper, #26-#8 AWG.

  • Fully protected ratchet mechanism
  • Reinforced heavy duty back
  • Long handles provide greater mechanical advantages
  • Uses all standard BURNDY N-dies
  • Easy groove identification with color-coded dies

Features: Fully Protected Ratchet Mechanism, Reinforced Heavy Duty Back, Long Handles Provide Greater Mechanical Advantages, Uses All Standard BURNDY N Dies, Easy Groove Identification With Colorcoded Dies, 5-year limited warranty, Width: 1-3/4 IN, Handle Length: 10-3/4 IN, Wire Stripper: No, Weight: 1.75 LB, Wire Cutter: No, Crimps Coaxial Connectors: No, Dieless: No

Product details

General

Application

Crimping

Application - For Use On

#26-8 AWG Terminals and Splices

Catalog Number

M8ND

Die Type

N Die

EU RoHS Indicator

Yes

Sub Brand

HYTOOL

Tool Type

Full Cycle Ratchet Crimper

Trade Name

HYTOOL™

UPC

781810029817

UPC 12 Digit

7818100298177

Dimensions

Dimension - Length Overall inch

10.75 in

Dimension - Thread Size

-

Dimension - Width inch

1-3/4 in

Length

10.75 in

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Tool only

Resources and downloads